??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIR 01-0600-K15ALA-000S92
HELP_VARIABLE
Company
Balluff
Description
BIR 01 Standard
Bill of material
BALLUFF BIR 01-0600-K15ALA-000S92
BC
Order code
BIR000F
TC
Product identifier
BIR 01-0600-K15ALA-000S92
PX
Product view
7200096556_AA
GEH
Housing type
01 = Standard housing (ALU with PBT-GF30)
SW
Interface
CF
Configuration interface
L = IO-Link
NENN
Standard nominal length
mm
HUBST
mm
WINKEL
°
WINKEL2
°
AG
Output
SWO
Interface option
POS
Position encoder, not included
MC
Mounting bracket, not included
SA
Electrical connection
000S92 = 5-pin, M12 plug
EDZ
W
Weight
0.00 Kg
TRAFFIC
Customs number
DESCRIPT
Description
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.